System Sensor provides a full line of wall and ceiling mount devices for outdoor applications. These outdoor devices are designed to withstand harsher outdoor environments and include all the same time and money-saving features as the rest of the System Sensor line, including field-selectable candela settings, plug-in designs, rotary code switches and universal mounting plates. Model numbers with a “K” suffix are outdoor-rated and have a NEMA 4X rating.
Features and Benefits:
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
Outdoor Speakers and Speaker Strobes Data Sheet | Data Sheets | pdf | 0.13 MB | 06/10/2019 | |
P2RHK-120 Data Sheet | Data Sheets | pdf | 0.08 MB | 06/10/2019 | |
Selectable Output Notification Appliances Data Sheet | Data Sheets | pdf | 0.36 MB | 06/10/2019 |