VESDA Analytics

DieselTrace™, DustTrace™, WireTrace™
VESDA Analytics Applications (Xapps) provide additional unique partical characterization capabilities that enable targeted detection and response.

VESDA Analytics Applications (Xapps) provide additional unique partical characterization capabilities that enable targeted detection and response.

VESDA Analytics is made possible by the VESDA-E Flair detection technology, which brings vastly more data that can be used to derive actionable information about the particles observed in the chamber. Some of this information is processed as part of the primary detection system, while other information may be gathered by futher processing the data using analytics.

VESDA Analytics futher improve the effectiveness of very early warning detection by providing supplementary probabilistic information for a targeted response.

Available Xapps:

  • DieselTrace(TM) - DieselTrace(TM) provides targeted detection of diesel engine exhaust particles that are abnormally present
  • DustTrace(TM) - DustTrace(TM) provides targeted detection of dust which is present in the sampled air
  • WireTrace(TM) - WireTrace(TM) provides targeted detection of particles from slowly overheated PVC insulated wires

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 0.20 MB 05/02/2017