VESDA-E VEP

VEP-A00-P, VEP-A10-P, VEP-A00-1P

The next generation of VESDA Aspirating Smoke Detection Technology

The VESDA-E VEP seriees of smoke detectors bring the latest and most advanced detection technology to provide very early warning and the best nuisance alarm rejection to a wide range of applications.

The VESDA-E VEP is built on the new Flair detection technology which provides better detection, more stability, and fewer nuisance alarms by using direct imaging of the sampled particles via a CMOS imager combined with multiple photo-diodes to provide more data that can be used to derive actionable information about observed particles using analytics.

VEP is backwards compatible with existing VESDA installations and uses the same mounting footprint, pipe, conduit and electrical connector positioning as the VESDA VLP. VEP is also compatible with existing VESDAnet installations allowing the monitoring of both VESDA-E and legacy detectors via the latest iVESDA application.

Features:

  • One and four pipe models for different applications
  • Flair detection technology delivers reliable very early warning detection
  • Multi-stage filtration
  • Intuitive LCD user interface
  • Airflow monitoring at each port
  • Referencing to accommodate external environmental conditions to minimize nuisance alarms
  • Backwards compatible with VLP and VESDAnet
  • Remote monitoring with iVESDA

Applications:

  • Accommodation (Apartments, Hotels, Shops and Offices)
  • Correctional Facilities
  • Clean Rooms
  • Cold Storage
  • Cultural/Heritage
  • Data & Telecom
  • Education
  • Hospitals & Healthcare
  • Insurance
  • Marine
  • Nuclear Facilities
  • Offices
  • Oil & Gas
  • Portable Switch Rooms
  • Power Generation
  • Records Storage
  • Retail
  • Transportation
  • Wind Power Generation
  • Warehousing

Specifications

  • Wide sensitivity range: 0.0016 - 6.25%ft
  • Coverage Area: 21,520sqft (four pipe model), 10,760sqft (single pipe model)
  • Maximum total pipe: 1,837ft (four pipe model) 427ft (single pipe model)
  • Maximum single pipe run: 919ft (four pipe model) 328ft (single pipe model)
  • 7 Programmable relays
  • Analytics: DieselTrace(TM), DustTrace(TM), WireTrace(TM)
  • FLAIR detection chamber technology
  • Multi-stage filtration

See manufacturer's datasheet for full technical specifications.

Listings:

  • UL
  • ULC
  • FM Approved

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.53 MB 05/02/2017