VESDA ECO

ECO Series, ECO Ex Series

Aspirated Gas Detection and Environmental Monitoring

VESDA ECO combines aspirating smoke detection with gas detection and environmental monitoring in both standard non-hazardous environments as well as Class 1 Division 2 environments. ECO uses an existing VESDA pipe network to actively sample air for the presence of smoke as well as hazardous/combustible gases.

Each VESDA ECO detector can house up to two gas sensors, and additional detectors can be added easily to the pipe network to monitor more gases if required. See the product brochure for supported sensors.

Applications

VESDA ECO provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property whilst ensuring business continuity. Application environments include:

  • Battery-charging rooms
  • Underground utility tunnels
  • Boiler plant rooms
  • Commercial kitchens
  • Parking garages
  • Utility / service tunnels
  • Refrigerated stores and plant rooms
  • Water treatment and sewerage plants
  • Power generation plants
  • Metal processing plants

Specifications

See manufacturer's datasheet for product specifications

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 0.36 MB 05/02/2017
Data Sheets pdf | 0.24 MB 05/02/2017
Data Sheets pdf | 0.53 MB 05/02/2017