VLP-002, VLP-010, VLP-012, VLP-400

High sensitivity aspirating smoke detection for larger coverage areas

The VESDA LaserPLUS (VLP) combines a high sensitivty, laser based detection chamber with a high powered aspirator to bring very early warning smoke detection to larger coverage areas.

The VLP can form part of a modular system with the display, progammer and VESDAnet modules installed in a remote location, or as a self-contained system by replacing the detector's panels with display and/or progammer modules. With the display and programmers remote, the user interfaces for many VLP detectors can be grouped together in a cabiner for easy programming.


  • 4 configurable alarm levels
  • High efficiency aspirator
  • Four inlet pipes
  • Airflow supervisor per sampling pipe
  • Clean air barrier optics protection
  • Easy to replace air filter
  • 7 programmable relays
  • VESDAnet™
  • AutoLearn™
  • Referencing
  • Event log
  • Modular design
  • Recessed mounting option


  • Aircraft hangars
  • Atria
  • Auditoriums
  • Cable tunnels/trays
  • Casinos
  • Clean rooms
  • Cold rooms
  • Computer rooms
  • Control rooms
  • Dormitories
  • EDP environments
  • Historical buildings
  • Hospitals
  • Hotels
  • Laboratories
  • Libraries/archival storage
  • Manufacturing facilities
  • Museums/art galleries
  • Offices
  • Schools
  • Storage areas
  • Telecommunication facilities
  • Theaters
  • Transport stations e.g. railway stations, airports


  • Wide sensitivity range: 0.0015 - 6%/ft obscuration
  • Total coverage area up to 20,000sqft
  • High efficency aspirator
  • Four pipe inlets
  • Per-pipe airflow supervision
  • 7 Programmable relays
  • VESDAnet(TM) ready

See manufacturer's datasheet for full technical specifications


  • UL listed
  • ULC listed
  • FM Approved
  • CSFM


Basket Size :
0MB out of 50 Mb

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.16MB 05/02/2017