VESDA VLC

This is sample text description.
This is sample text description.

Specifications

  • Wide sensitivity range: 0.0015 - 6%/ft
  • Coverage area up to 8,000sqft
  • Suitable for zone 2 applications (VLC-EX only)
  • Single pipe inlet
  • VESDAnet capable

See manufacturer's datasheet for full technical specifications

Listings:

  • UL Listed
  • ULC Listed
  • FM Approved
  • CSFM

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.21 MB 07/18/2018
Data Sheets pdf | 0.20 MB 07/18/2018