Thermal (Heat) Detectors

This is sample text description.
This is sample text description.

Specifications

  • NH-100A Fixed Temperature Thermal Detector
    • Operating Temperature: -4°F to 100°F (-20°C to 38°C)
  • NH-100RA Rate-of-Rise Thermal Detector
    • Operating Temperature: -4°F to 100°F (-20°C to 38°C)
  • NH-100HA High Temperature Thermal Detector
    • Operating Temperature: –4°F to 150°F (–20°C to 66°C)
  • Rotary address switches
  • Dual LEDs for 360° visibility

Agency Listing and Approvals:

  • UL/ULC
  • FM Approved
  • CSFM
  • FDNY

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.07 MB 05/02/2017