Intelligent Bases

B210LPA, B200SA, B200SRA, B200SCOA, B224BIA, B224RBA, B501A
The B210LPA is an Intelligent 6" Base for use with Notifier intelligent devices.
The B501A is an Intelligent 4" Base for use with Notifier intelligent devices.
The B200SA is an Addressable, Synchronizable, Intelligent Sounder base for use with Notifier intelligent devices.
The B200SRA is an Intelligent Sounder base for use with Notifier intelligent devices.
The B200SCOA is an Intelligent Sounder base for use with Notifier intelligent Carbon Monoside detectors.
The B224BIA is an Intelligent Isolator Base for use with Notifier intelligent devices.
The B224RBA is an Intelligent Relay Base for use with Notifier intelligent devices.

Our line of intelligent bases provide a variety of installation options to meet your application needs including low frequency, isolator, relay, and sounder bases.

Features & Benefits:

  • Bases enable quick and secure detector plug-in
  • SEMS screws provide easy wiring connection
  • Support for 12-24 AWG provides installation flexibility
  • Multiple accessory options provide mounting flexibility

Specifications

  • B210LPA Intelligent 6" Base
  • B501A Intelligent 4" Base
  • B200SA Addressable, Synchronizable, Intelligent Sounder base
  • B200SRA Intelligent Sounder base
  • B200SCOA is an Intelligent Sounder base for Carbon Monoside detectors
  • B224BIA Intelligent Isolator Base
  • B224RBA Intelligent Relay Base
  • Bases enable quick and secure detector plug-in 
  • SEMS screws provide easy wiring connection 
  • Support for 12-24 AWG supports installation flexibility
  • Multiple accessory options allow mounting flexibility
  • Sensor determines Operating Temperature Range

Listings:

  • ULC Listed: S911, S1115.
  • FM Approved.
  • MEA: 22-95-E, 205-94-E Vol. 2; 257-06-E
  • CSFM: 7300-1653:0126, 7135-1653:0213, 7300- 1653:0109

Resources

Basket Size :
0MB out of 50 Mb

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.23MB 05/02/2017