CAP Gateway

CAP Gateway, CAP-GW
The Common Alerting Protocol Gateway is a communication interface using CAP messaging between the NOTI-FIRE-NET network and a CAP-compliant Distributed Recipients Mass Notification System.  

The Common Alerting Protocol (CAP) Gateway is a communication interface using CAP messaging between the NOTI-FIRE-NET network and a CAP-compliant Distributed Recipients Mass Notification System (DRMNS).  The CAP Gateway translates zone activations on a standard or high-speed NFN network to industry standard CAP messages for CAP-compliant consumers.

Features and Benefits:

  • Receives zone activations from up to 50 NFN Gateways
  • Stores up to 10 outputs (Atom Feeds, Flat File Systems)
  • Supports up to 1000 active alerts across all outputs (global maximum)
  • Supports up to 25 simultaneously connected users of CAP consumer
  • Configures up to 100 CAP Alerts
  • UL/ULC Listed

Specifications

  • Power input: 24 VDC Input current: 125 mA @ 24 VDC
  • The CAP-GW must be powered by a UL1481 and/or UL 864 listed, regulated, power-limited, battery-backed, 24 VDC power supply
  • For Canadian installation, the CAP-GW must be powered by a ULC-listed, regulated, 24 VDC power output, Fire Alarm Control Unit; or a ULC-listed, regulated, 24 VDC power supply for fire application
  • Network Interface: NOTI-FIRE-NET, High Speed NOTI-FIRE-NET

Listings:

  • UL 864
  • UL 1076
  • UL 2017
  • ULC S527-99
  • ULC: S559-04
  • UL / ULC: S5697

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.16 MB 05/02/2017