ONYXWorks® Lite

ONYXWorks Lite,OW-LITE-NW,OW-LITE-NF
ONYXWorks® Lite is central-point-of-monitoring software to monitor fire systems over a proprietary network. 

ONYXWorks® Lite is central-point-of-monitoring software to monitor fire systems over a proprietary network. ONYXWorks® Lite software has a high-resolution graphical interface which provides precise display of all network events and points.

Features & Benefits:

  • Easy-to-use color graphical interface requires minimal operator training
  • Automatic screen navigation and zooming to device in alarm
  • Six states of visual representation for each device: Normal, Trouble, Fire Alarm, Pre-Alarm, Disabled and Security
  • Ability to monitor up to four NOTIFIER Fire Alarm Control Panels (nodes)

Specifications

  • Operating System Microsoft® Windows® 10 64 bit, PRO
  • Network Interface: NOTI-FIRE-NET

Compatible Panels: (4 nodes maximum)

  • NFS-320
  • NFS2-640
  • NFS2-3030
  • NOTIFIER 8th edition Fire Panels
  • NOTIFIER Legacy Panels
  • Languages: Korean, Portuguese, French, Spanish, Chinese (Traditional and Simplified)

Resources

Basket Size :
0MB out of 50 Mb

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.42MB 01/09/2018