1. Home
  2. Press Room
  3. Articles
  4. US: NOTIFIER Smartens-Up Its FAAST Aspiration Smoke Detection

US: NOTIFIER Smartens-Up Its FAAST Aspiration Smoke Detection

FAAST Detector’s Direct Integration with NOTIFIER Systems Simplifies Fire Alarm Design, Monitoring and Management

NORTHFORD, Conn., October 31, 2013 – NOTIFIER by Honeywell (NYSE: HON) introduces a new intelligent version of its FAAST (Fire Alarm Aspiration Sensing Technology) detector, made to provide very early warning of smoke for high-value and critical facilities, as well as within extremely challenging applications. The intelligent FAAST detector’s ability to directly integrate with NOTIFIER fire alarm systems enables it to supply more detailed alarm, fault and trouble information, thereby simplifying system monitoring, maintenance and overall design.

The new intelligent FAAST evolves beyond the common scenarios of monitoring standalone aspiration systems, or the use of intricate and costly equipment to interface these separate systems with various fire alarm systems. FAAST requires no additional hardware, software, or special wire, and by integrating with NOTIFIER fire alarm systems like many other addressable detectors, aspiration system installation becomes very straightforward. NOTIFIER can support up to 31 intelligent FAAST detectors on a single loop for applications such as correctional facilities, data centers and warehouses where the area of coverage is expansive.

FAAST’s very early warning of smoke is crucial for facilities focused on minimizing property damage and business disruptions, such as museums, historic buildings, telecommunication hubs, office buildings and laboratories. Hospitals, nursing homes, prisons and other properties need the immediate warning FAAST provides to respond appropriately and diminish loss-of-life. Lastly, there are those challenging applications where high air velocities, extreme temperature fluctuations and hard-to-reach areas exist that can benefit from the flexible design and highly-sensitive detection FAAST provides.

Utilizing a network of pipes, the FAAST detector continuously draws air samples into its sensor. Its exclusive dual sensing technology uses a highly sensitive blue LED (light-emitting diode) to sense smoke, while an infrared laser quickly distinguishes other airborne particulates that could otherwise cause a false alarm. Through the use of complex algorithms, the detector then interprets signals from both sources to warn of smoke up to 60 minutes prior to combustion. Five programmable alarm levels, the most offered by any aspiration detector, allow optimum flexibility in setting detector sensitivity levels and warnings for site-specific requirements. An exclusive Acclimate Mode feature automatically regulates system settings to stay within pre-specified parameters to adjust to current conditions and further reduce false alarms.

More information on FAAST and other advanced detection technologies from NOTIFIER, including detectors for fire and carbon monoxide, assorted gasses and flame, is available on www.notifier.com. To inquire about FAAST for a particular facility, contact a NOTIFIER regional sales manager.

EDITOR’S NOTE: High- and low-resolution images of NOTIFIER’s Intelligent FAAST detector and other fire alarm products are available in the online photo library.

MEDIA CONTACT
Beth Welch
203-484-6202
beth.welch@honeywell.com