Non Addressable Class B BDAs are signal boosters for In-Building 2-way Emergency Radio Communication Enhancement with relay outputs for (non NOTIFIER) Fire Alarm Panel connection.
Non Addressable Class B Bi-Directional Amplifiers (BDA) are high gain, high power band-selective signal boosters/bi-directional amplifiers. Designed and customized to meet all public safety frequency band ranges, it is intended to provide reliable two-way radio signal coverage inside buildings, tunnels and other structures. The band selective design delivers a reliable performance in even the most challenging RF environments. To connect directly to a fire alarm control panel, a separate monitor module is required.
Features & Benefits:
Specification | HON-BDA400-1B, HON-BDA400-2B |
HON-BDA150-1B | HON-BDA800-1B | HON-BDA700-1B | HON-BDA7800- 2B |
---|---|---|---|---|---|
Frequency Range | 450-490MHz UHF | 150-174MHz VHF | 806-815MHz Uplink 851-860MHz Downlink |
793-805 MHz Uplink 763-775 MHz Downlink |
793-815MHz Uplink 851-860MHz & 763-775 MHz Downlink |
Passband | 100KHz -3MHz1 | - | - | - | - |
Maximum Bandwidth, each band |
3MHz | - | - | - | - |
Maximum Gain (adjustable) |
92dB max. (90dB typ.) |
92dB max. (90dB typ.) |
92dB (Typ)
|
||
Gain Adjustment, 1 dB attenuator increments |
50dB to 92dB = 42dB total adjustment range
|
||||
Maximum Composite Output Power (i.e. single carrier max. power) | 32dBm | 30dBm | 30dBm | 30dBm | 28dBm |
Power Limiter Adjustment, 1 dB attenuator increments |
32dBm to 18dBm | 30dBm to 16dBm | 30dBm to 16dBm | 30dBm to 16dBm | 28dBm to 14dBm |
Impedance |
50 Ohm
|
||||
Maximum RF Signal Input Level for FCC spurious limits compliance |
-20dBm
|
||||
Absolute Maximum Input RF Signal Level |
0dBm continuous, +10dBm peak
|
||||
Noise Figure | <6.5dB typ.8dB max. | <6.5dB typ.8dB max. | <6.5dB typ.8dB max. | <6.5dB typ.8dB max. | <6.0dB typ.7dB max. |
Trouble indications |
Two Form C relays for each of the troubles:
AC Power Status, Charger Status, Low Battery Capacity, BDA Trouble, Antenna Trouble and Aux Alarm. Second relay contact set provided for a LED annunciator panel. |
||||
Event Logger |
Standard SD Card up to 16GB. Mini SD with adaptor. Real- time clock time stamp included.
|
||||
AC Power Supply |
Two independent power supplies with 110-240VAC/2.1A 50/60Hz each
|
||||
Power Supply Efficiency |
91% (Typ.)
|
||||
DC Power Supply |
Requires two (2) 75Ah 12V AGM Sealed L.A. batteries in series for Secondary power. Maximum Current Draw: 2.5A @24VDC
|
||||
Run Time with standard 2x75Ah 60% de-rated Battery Backup |
24 Hours under full load
|
||||
Battery Charging with the Built-in Charger2 |
Charging Current Limited to 5A max
|
||||
Operating Temperature3 |
-4°F to +77°F (-20°C to + 25°C)
|
||||
FCC ID | 2AHVPSB400M1A 2AHVPSB400M2A |
2AHVPSB150M2A | 2AHVPSB800M2A | 2AHVPSB700M2A | 2AHVPSB7800M2A |
FCC Certifications |
FCC Title 47 Part 90, FCC Title 47 Part 15b
|
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
Non-Addressable Class B Bi-Directional Amplifiers (BDA) | Data Sheets | PDF | 0.35 MB | 06/10/2019 | |
BDA Survey Specification | Engineering Specs | docx | 0.03 MB | 12/21/2018 | |
Emergency Radio Communication Enhancement System Specification (BDA SYSTEM) | Engineering Specs | docx | 0.03 MB | 12/21/2018 | |
In-Building Emergency Responder Radio Communications Enhancement System 700 / 800 MHz Radio Systems (Honeywell) | Engineering Specs | docx | 0.03 MB | 10/22/2018 | |
In-Building Emergency Responder Radio Communications Enhancement System UHF / VHF Radio Systems (Honeywell) | Engineering Specs | docx | 0.03 MB | 10/22/2018 | |
Bi-Directional Amplifier Reference Guide | References | pdf | 0.12 MB | 12/10/2019 | |
Bi-Directional Amplifiers/ Emergency Responder Radio Coverage Systems Quick Reference Guide | References | pdf | 0.19 MB | 04/01/2020 |