Thermal (Heat) Detectors

NH-100, NH-100R, NH-100H
The NH-100 is a Fixed Temperature Thermal Detector for use with FireWarden Series panels.
The NH-100R is a Rate-of-Rise Thermal Detector for use with FireWarden Series panels.
The NH-100H is a High Temperature Thermal Detector for use with FireWarden Series panels.

Intelligent (addressable) detectors with point ID capability that enable each detector address to be set with rotary address switches to provide exact detector locations. Our thermal detectors use an innovative thermistor sensing circuit to produce 135°F fixed, rate-of-rise and 190°F high-temperature detection for cost-effective, intelligent property protection.

Features & Benefits:

  • Thermal smoke detection
  • Analog communications
  • Low standby current
  • Rotary address switches
  • Dual LEDs for 360° visibility

Specifications

  • NH-100 Fixed Temperature Thermal Detector
    • Operating Temperature: -4°F to 100°F (-20°C to 38°C)
  • NH-100R Rate-of-Rise Thermal Detector
    • Operating Temperature: -4°F to 100°F (-20°C to 38°C)
  • NH-100H High Temperature Thermal Detector
    • Operating Temperature: –4°F to 150°F (–20°C to 66°C)
  • Rotary address switches
  • Dual LEDs for 360° visibility

Agency Listing and Approvals:

  • UL/ULC
  • FM Approved
  • CSFM
  • FDNY

Resources

Basket Size :
0MB out of 50 Mb

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.07MB 09/07/2016