VESDA-E VEU

VEU-A00, VEU-A10

The next generation of VESDA Aspirating Smoke Detection Technology

The VESDA-E VEU series of aspirating smoke detectors are the premium detector of the VESDA-E range. The VEU offers an ultra-wide sensitivity range, 15 times greater than the VESDA VLP, and provision for more sampling holes provide an increased coverage in high airflow applications by at least 40%. Considerably longer pipe runs and extended branched pipe network configurations allow the VEU to fit perfectly in to high ceiling and large open space areas while still allowing the detector to be mounted in an easily servicable location.

Built on the revolutionary Flair detection chamber technology, which uses a CMOS imager for direct imaging of particles in addition to multiple photo-diodes, the VESDA-E VEU provides unsurpassed detection performance in addition to best in class flexibility, field programmability and connectivity.

Features:

  • Flair detection technology delivers reliable very early warning detection
  • Multi-stage filtration
  • Four alarm levels and an ultra wide sensitivity range deliver optimum protection for the widest range of applications
  • Intuitive LCD user interface
  • Backwards compatible with VLP and VESDAnet
  • iVESDA compatible
  • USB for PC configuration

Applications:

  • Accommodation (Apartments, Hotels, Shops and Offices)
  • Correctional Facilities
  • Clean Rooms
  • Cold Storage
  • Cultural/Heritage
  • Data & Telecom
  • Education
  • Hospitals & Healthcare
  • Insurance
  • Marine
  • Nuclear Facilities
  • Offices
  • Oil & Gas
  • Portable Switch Rooms
  • Power Generation

Specifications

  • Widest sensitivity range: 0.0003 - 6.25%/ft
  • Maximum total pipe: 2,624ft
  • Max single pipe run: 524ft
  • FLAIR detection chamber technology
  • Multi-stage filtration and optical protection
  • Intutive LCD display
  • Flow monitoring per port
  • Extensive event log up to 20,000 events

See manufacturer's datasheet for full technical specifications

Listings:

  • UL
  • ULC

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.90 MB 05/02/2017