Highly sensitive, very early warning smoke detection system
The VESDA LaserCOMPACT (VLC) is an aspirating smoke detector that provides very early warning in single and small environments where space is at a premium. The VLC is available in two versions, one that interfaces via relays only (RO) and one that interfaces via relays and VESDAnet (VN). The VESDA VLC-EX detector has been specifically designed to provide al the benefits of ASD for the protection of hazardous areas with Zone 2 classification.
Features
The VLC-EX models incorporate an IP54 rated stainless steel enclosure
Features
See manufacturer's datasheet for full technical specifications
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
VESDA VLC Series Detector | Data Sheets | pdf | 0.21 MB | 05/02/2017 | |
VESDA VLC-EX-US Detector | Data Sheets | pdf | 0.20 MB | 05/02/2017 |