VESDA VLS

VLS-200, VLS-204, VLS-214, VLS-300, VLS-304, VLS-310, VLS-314, VLS-600, VLS-700

High sensitivty pipe-addressable asiprating smoke detection

The VESDA LaserSCANNER (VLS) is similar to the standard VESDALaser Plus (VLP) but includes a valving mechanism in the inlet manifold and software to control the airflow from the four pipe sectors. This configuration allows a single VESDA zone to be divided in to four separate sectors and allow for individual pipe identification.

Features

  • Individual pipe identification
  • Adaptice scan threshold
  • 4 alarm levels per sector
  • High efficiency aspirator
  • Clean air barrier for optics protection
  • Easy to replace filter

Applications

  • Clean rooms - small, adjacent clean rooms
  • Computer rooms - equipment cabinets
  • Control rooms - equipment cabinets
  • Dormitories/prisons - up to 4 rooms or cells
  • Historical buildings - separate rooms
  • Hospitals - separate operating theaters or laboratories
  • Hotels - guest rooms
  • Laboratories - separate fume hoods or rooms
  • Libraries/archival storage - storage rooms
  • Museums/art galleries - small display rooms
  • Offices - multiple offices
  • Telecommunication facilities - equipment cabinets
  • Cinemas - several smaller theatre rooms

Specifications

  • Wide sensitivity range: 0.0015 -6%/ft obscuration
  • 20,000sqft coverage area
  • VESDAnet (TM) Communication
  • 7 or 12 programmable relay options
  • Event log

Listings:

  • UL Listed
  • ULC Listed
  • FM Approved
  • CSFM

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.84 MB 05/02/2017