UDACT-2

UDACT-2
Universal Digital Alarm Communicator Transmitter designed for use on NOTIFIER Fire Alarm Control Panels.

The Universal Digital Alarm Communicator Transmitter is designed for use on NOTIFIER Fire Alarm Control Panels (including legacy panels) and on the NCA-2 Network Control Annunciator. It can be installed in the panel cabinet or remotely in a separate enclosure. The UDACT-2 is capable of transmitting the status of software zones (Alarm and Trouble), System Trouble, Panel Off-Normal, Supervisory, Bell Trouble, Low Battery, and AC Fail.

Features & Benefits:

  • Maximum of 14 point trouble messages transmitted per hour
  • Dual phone lines with line voltage detect
  • Compact in size
  • Manual Test Report function and Transmission Clear function

Specifications

Electrical Specifications:

  • Standby current: 40 mA
  • Current while communicating: 75 mA
  • Maximum current while communicating and with open collector output activated: 100 mA
  • Voltage: Regulated 24 volts
  • Range: 21.2 to 28.2 volts

Listings:

  • UL/ULC Listed: S635
  • FM Approved
  • CSFM: 7165-0028:0243 (NFS2-640/320), 7165-0028:0224
  • (NFS2-3030)
  • FDNY: COA#6085, COA#6098

Resources

Basket Size :
0MB out of 50 Mb

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.14MB 05/02/2017