Intelligent FAAST

FSA-5000A, FSA-8000A,FSA-20000A, FSA-851A
Intelligent FAAST series of detectors deliver highly accurate Standard Detection, Early Warning Fire Detection, and Very Early Warning Fire Detection that meets the needs of a variety of environments. 

The Intelligent FAAST Fire Alarm Aspiration Sensing Technology® series is the prodigy of the aspirating smoke detection world. The only aspirating smoke detector that can integrate directly to NOTIFIER’s ONYX Series fire alarm control panels, Intelligent FAAST connects to the fire system signaling loop just like any other detection device. These unique capabilities simplify installation and management, reduce cost and complexity, and make aspirating smoke detection a more valuable investment over time.

Three models are available for use in different size applications FSA-5000A, FSA-8000A, and FSA-20000A.

FSA-5000A (Intelligent FAAST XS): Up to 5,000 sq. ft (464 sq. m) through one pipe.
FSA-8000A (Intelligent FAAST XM): Up to 8,000 sq. ft (743 sq. m) through one pipe.
FSA-20000A (Intelligent FAAST XT): Up 28,800 sq. ft (2601 sq. m) through one to four pipes.

FAAST series of detectors deliver highly accurate Standard Detection, Early Warning Fire Detection, and Very Early Warning Fire Detection that meets the needs of a variety of environments, including mission-critical facilities like data centers where downtime from smoke or fires can be incredibly costly. All FAAST detectors come standard with Modbus connectivity for integration with building management systems.

Features & Benefits:

  • Three available models for application flexibility
  • Detection as precise as 0.00046 %/ft obscuration
  • Multi-alarm levels and two sensitivity modes provide programing flexibility
  • Dual flow detection including both ultrasonic and electronic sensing for pipe and chamber air flow measurement provides early notification of pipe network trouble conditions
  • Advanced detection algorithms reject common nuisance conditions
  • Patented particle separator and field-replaceable filter remove contaminants from the system reduces maintenance in even the harshest environments.

Download PipeIQ Software for FAAST.

Specifications

FAAST XS FSA-5000A:

  • Coverage: Up to 5,000 sq.ft. (464 sq.m), through one pipe
  • Cable Access: Three cable-entry holes located on top, side, and back of unit [1 inch (2.54 cm)]
  • Avg. Operating Current: Fan High - 200mA, 4.8W; Fan Med - 151mA, 3.7W; Fan Low - 120mA, 2.1W
  • Alarm: Fan High - 230mA, 5.6W; Fan Med - 172mA, 4.2W; Fan Low - 142mA, 3.5W
  • Relays: 5 Form C, 3 A, programmable latching or nonlatching
  • Maximum Single Pipe Length: 180 ft (54.8 m). All designs must be verified within PipeIQ software
  • Total Pipe Length: 225 ft. (68.6 m). All designs must be verified within PipeIQ software
  • Size: 11.0 in (27.9 cm) tall x 9.0 inches (22.9 cm) wide x 6.25 inches (15.9 cm) deep
  • Shipping Weight: 8.8 lbs (3.99 kg), includes packaging material

FAAST XM FSA-8000A:

  • Coverage: 8,000 sq. ft. (743 sq. m), through one pipe
  • Cable Access: Four cable-entry holes located on top and bottom of unit [1 inch (2.54 cm)]
  • Avg. Operating Current: 415 mA @ 24 VDC
  • Alarm: 465 mA – All relays active, all alarm levels displayed. Voltage @ 24 VDC
  • Relays: 8 Form C, 3 A, programmable latching or nonlatching
  • Maximum Single Pipe Length: 262 ft. (80 m). All designs must be verified within PipeIQ software
  • Total Pipe Length: 333 ft. (101.5 m). All designs must be verified within PipeIQ software
  • Size: 13.25 inches (33.7 cm) tall x 913.0 inches (33 cm) wide x 5.0 inches (12.7 cm) deep
  • Shipping Weight: 11.6 lbs. (5.26 kg), includes packing material

FAAST XT FSA-20000A:

  • Coverage: 28,800 sq. ft. (2,676 sq. m), through one to four pipes
  • Cable Access: Four cable-entry holes located on top and bottom of unit [1 inch (2.54 cm)]
  • Avg. Operating Current: Fan High - 465mA, 11.2W; Fan Med - 340mA, 8.2W; Fan Low - 220mA, 5.3W
  • Alarm: Fan High - 493mA, 11.85W; Fan Med - 368mA, 8.85W; Fan Low - 248mA, 6W
  • Relays: 8 Form C, 3 A, programmable latching or nonlatching
  • Maximum Single Pipe Length: 400 ft. (123 m). All designs must be verified within PipeIQ software
  • Total Pipe Length: 1050 ft. (320 m). All designs must be verified within PipeIQ software
  • Size: 13.3 inches (33.8 cm) tall x 13.1 inches (33.3 cm) wide x 7.5 inches (19.1 cm)
  • Shipping Weight: 11.8 lbs. (5.4 kg)

Listings:

  • UL Listed: S1115
  • ULC Listed: S1115
  • FM approved
  • Fire Dept. of New York
  • CSFM: 7259-0028:0267 (FSA-8000), 7259-0028:0274 (FSA-20000)
  • Approved for use in Class I, Division 2, Groups A,B,C, and D Hazardous Locations (FAAST XM, FAAST XT only)

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 3.10 MB 07/18/2018
Data Sheets pdf | 0.27 MB 07/18/2018
Data Sheets pdf | 0.48 MB 07/18/2018
Engineering Specs docx | 0.03 MB 07/18/2018

Media & Visuals

FAAST Introduction

NOTIFIER Intelligent FAAST

NOTIFIER FAAST Dual Vision Technology