Ultraviolet Flame Detectors

30-2021-24, 30-2021E-24
The 30-2021-24 and 30-2021E-24 Ultraviolet Flame Detectors are highly sensitive to the ultraviolet radiation given off by all types of flames, including those produced by flammable liquids and gases.
  • Model 30-2021-24 is contained in a general purpose enclosure and is intended for indoor use only. It mounts on a standard 4" (10.16 cm) octagonal electrical junction box (not included)
  • Model 30-2021E-24 is intended for indoor use and is contained in an explosion-proof enclosure that meets all requirements for NEC Class I Groups C and D; Class II Groups E, F, and G; and Class III hazardous locations

Specifications

  • NEC Class I Groups C and D
  • Class II Groups E, F, and G
  • Class III Hazardous Locations

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.41 MB 05/02/2017