NOT-BG12LX Pull Station

NOT-BG12LX
The NOTIFIER NOT-BG12LX is a dual-action pull station that includes an addressable interface for NOTIFIER FireWarden series intelligent control panels.
  • Maintenance personnel can open station for inspection and address setting without causing an alarm condition
  • The word “ACTIVATED” appears on top of the handle in bright yellow, further indicating operation of the station
  • Built-in LED, which is visible through the handle of the station, flashes in normal operation and latches steady red when in alarm

Specifications

  • Shipping Weight: 9.6 oz. (272.15 g)
  • Normal operating voltage: 24 VDC
  • Maximum SLC loop voltage: 28.0 VDC
  • Maximum SLC standby current: 375 μA
  • Maximum SLC alarm current: 5 mA
  • Temperature Range: 32°F to 120°F (0°C to 49°C)
  • Relative Humidity: 10% to 93% (noncondensing)
  • For use indoors in a dry location

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.09 MB 05/02/2017