The NOTIFIER MPS Addressable series manual pull stations provide reporting for the ONYX Series panels.
These high quality, die cast metal manual stations include screw terminal connections, and intregrated break-glass rod. The alarm contact for the manual station is rated for 1A, 24VDC. The contacts are gold plated to avoid risk of corrosion. The MPS Series manual stations are available as single or two-stage for addressable systems. Models N-MPS-SA/SAC are single-stage manual stations. Models N-MPS-2AC/2A (two-stage models) are similar to the N-MPS-SC (single-stage models) except they contain an additional 2nd Stage normally open key-switch. A 2nd stage key is supplied with each unit to activate the 2nd Stage key-switch.
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
N-MPS and NFW-MPS Data Sheet | Data Sheets | pdf | 0.19 MB | 05/02/2017 |