Multi-Criteria/Multi-Sensor Detectors

FAPT-851A, FSC-851A

The FSC-851A is a Advanced Multi-Criteria Fire Detector for use with ONYX Series panels.

The FAPT-851A is a Multi-Criteria Detector for use with ONYX Series panels.

Our most advanced intelligent spot detectors, multi-criteria/multi-sensor devices use multiple sensors to detect various conditions in an environment sensing a wider range of fires with greater accuracy.

Features & Benefits:

  • Multi-Criteria/Multi-Sensor smoke detection
  • Unique ability to detect major elements of a fire
  • Highest nuisance alarm immunity
  • Advanced algorithms interpret and respond to multiple inputs

Specifications

  • FSC-851A Advanced Multi-Criteria Fire Detector
    • Photoelectric, thermal, infra-red, Carbon Monoxide
    • Operating Temperature:  32°F to 100°F (0°C to 38°C)
  • FAPT-851A Multi-Criteria Detector
    • Photoelectric, thermal
    • Operating Temperature:  32°F to 100°F (0°C to 38°C)
  • Advanced algorithms interpret and respond to the multiple inputs for higher nuisance alarm immunity

Listings:

FSC-851A

  • ULC Listed: S1115 (FSC-851A)
  • FM Approved
  • CSFM: 7272-0028:0255

FAPT-851A

  • ULC Listed: S1115.
  • MEA Listed: 225-02-E.
  • FM Approved.
  • CSFM: 7272-0028:0206.
  • U.S. Coast Guard: 161.002/42/1 (NFS-640); 161.002/50/0 (NFS2-640/NFS-320/NFS-320C, excluding B210LP(A)).
  • Lloyd’s Register: 11/600013 (NFS2-640, NFS-320/NFS-320C, excluding B210LP(A)).
  • Maryland State Fire Marshal: Permit # 2122.

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 3.10 MB 05/02/2017
Data Sheets pdf | 0.12 MB 05/02/2017
Data Sheets pdf | 0.08 MB 03/20/2018

Media & Visuals

TESTING IntelliQuad™ Advanced Multi-Criteria Fire Detectors