System Manager

SYSTEMGR1, 5, 10, 15, 20, 30, 100
System Manager is a mobile monitoring solution for NOTIFIER® life safety systems.

System Manager is a software solution that streamlines life safety system management through mobile technology. Mobile visibility allows users to quickly diagnose and respond to system events "on the go".

System Manager is available in the U.S. and Canada.

Features & Benefits:

  • Push Notifications of events for an unlimited number of sites
  • Displays detailed system information and history
  • Compatible with ONYX Series panels
  • Secure access via username and password
  • Supports iOS and Android devices
  • Connects via Web Portal, NFN Gateway, BACNet Gateway or NWS-3

Specifications

  • Operating System Microsoft® Windows® 10 64 bit, PRO
  • Network Interface: NOTI-FIRE-NET

Compatible Panels: (4 nodes maximum)

  • NFS-320
  • NFS2-640
  • NFS2-3030
  • NOTIFIER 8th edition Fire Panels
  • NOTIFIER Legacy Panels
  • Languages: Korean, Portuguese, French, Spanish, Chinese (Traditional and Simplified)

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.16 MB 04/06/2018
Engineering Specs docx | 0.03 MB 04/29/2019
Sell Sheet pdf | 0.33 MB 04/24/2019