FireWarden-50X

NFW-50X, NFW-50XR
Small and medium applications previously served by conventional systems are now migrating to addressable solutions. NOTIFIER’s FireWarden-50X can meet these application needs with advanced, addressable intelligence in a right-sized panel

The NFW-50X comes with a pre-installed communicator and supports up to 50 addressable devices in any combination of detectors or modules. With an extensive list of powerful features, the NFW-50X programs just like FireWarden-100 products, yet fits into applications previously served only by conventional panels.

Features & Benefits:

  • Listed to UL Standard 864, 10th edition
  • Pre-installed IPOTS-COM Ethernet IP and POTS (Plain Old Telephone Service) Central Station Communicator
  • Optional CELL-MOD or CELL-CAB-N GSM Central Station Communicator over AlarmNet®
  • Compatible with SWIFT® wireless devices
  • Auto-programming (learn mode) reduces installation time. Reports two devices set to the same address
  • Two independently programmable, built-in Style Z (Class A) or Style Y (Class B) NAC circuits

Specifications

System Capacity:

  • Intelligent Signaling Line Circuits: 1
  • Addressable device capacity: 50
  • Programmable software zones: 50
  • Annunciators,: 16
  • AC Power: 120/240 VAC, 50/60 Hz, 3.25 A
  • Notification Appliance Circuits: Terminal Block provides connections for two NACs, Style Y (Class B) or Style Z (Class A)

Listings:

  • UL: S635
  • CSFM: 7165-0028:0505

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.12 MB 09/05/2019
Data Sheets pdf | 0.24 MB 10/30/2023
Engineering Specs docx | 0.06 MB 04/27/2018
Sell Sheet pdf | 0.32 MB 04/24/2019