The NOTIFIER Addressable Enterprise Fiber DAS Master, Remote and BBU are UL2524 2nd Edition Listed for In-Building 2-way Emergency Radio Communication Enhancement with built-in NOTIFIER Fire Alarm Panel Addressable Monitor Module. Enterprise Fiber DAS supports Channel Selective, software programmable or adjustable bandwidths Master and Band selective remote.
700/800 Enterprise Fiber DAS Master:
Specification | Value | ||||
---|---|---|---|---|---|
Fiber Optic | Single mode | ||||
WDM | Yes | ||||
Optical wavelengths | 1310 / 1550 nM | ||||
Operational bands | PS700, FirstNet, PS800 | ||||
Number of channel filters | 32 UL - 32 DL + 2 Bandwidth adjustable per band | ||||
Available channel fillter BW | 150 KHz, 100 KHz, 75 KHz, , 62.5 KHz, 50 KHz, 37.5 KHz, 25 KHz & 12.5 KHz | ||||
Group delay |
Channel Selective 150KHz, 11.5S |
||||
Supported Fiber Loss | 5dBo max | ||||
Optical return loss | >45dB |
||||
RF Input/Output Impedance | 50Ω | ||||
Max Operational DL Input Power | -35dBm | ||||
DL manual attenuator | 20dB in 1dB steps | ||||
Maximum UL output power | +24 dBm | ||||
UL IM and spurious generation | <-13dbm | ||||
UL manual attenuator | 80dB | ||||
Overall Gain (Master + Remote) | +5dBm (UL) +5dBm (DL) | ||||
RF connectors | N(f ) | ||||
Optical connectors | FC / APC | ||||
Number of Optical Ports | 4 | ||||
Noise figure | <9dB | ||||
AC Supply | 110/220 VAC 50/60Hz | ||||
Power consumption | 80W | ||||
DC Supply | Optional, 24 - 48 VDC | ||||
Housing | IP67 / NEMA4X | ||||
Environmental | EN 300 019 4.1 | ||||
Temperature range | -22º to +131º F • -30º to +55º C | ||||
Humidity | <95% non condensing | ||||
Dimension and weight | See data sheet |
||||
MTBF | >50,000 hours |
VHF & UHF Enterprise Fiber DAS Master:
Specification | Value | ||||
---|---|---|---|---|---|
Fiber Optic | Single mode | ||||
WDM | Yes | ||||
Optical wavelengths | 1310 / 1550 nM | ||||
Operational bands | 136 - 174 MHz & 450 - 512 MHz | ||||
Number of channel filters |
32 UL - 32 DL + 2 Bandwidth adjustable per band | ||||
Available channel filter BW | 150 KHz, 100 KHz, 75 KHz, , 62.5 KHz, 50 KHz, 37.5 KHz, 25 KHz & 12.5 KHz | ||||
Group delay | Channel Selective 150KHz, 11.5S Channel Selective 100KHz, 13.5S Channel Selective 75KHz, 16.0S Channel Selective 62.5KHz, 18.0S Channel Selective 50KHz, 21.0S Channel Selective 37.5KHz, 25.5S Channel Selective 25KHz, 35.0S Channel Selective 12.5KHz, 61.5S or Band selective: 3.5 to 6.5S, depending on BWA |
||||
Supported Fiber Loss | 5 dBo max | ||||
Optical return loss | >45dB | ||||
RF Input/Output Impedance | 50Ω | ||||
Max Operational DL Input Power | -35dBm | ||||
DL manual attenuator | 20dB in 1dB steps | ||||
Maximum UL output power* | +24 dBm per band | ||||
UL IM and spurious generation | <-13dBm |
||||
UL manual attenuator | 20dB in 1dB steps | ||||
Overall Gain (Master + Remote)* | 80dB | ||||
RF connectors | N(f ) | ||||
Optical connectors | FC / APC | ||||
Number of optical ports | 4 | ||||
Noise figure |
<9dB |
||||
Power Supply | 110VAC 60Hz & +24/-48VDC | ||||
Power consumption | 100W | ||||
Housing | IP67 / NEMA4X | ||||
Environmental | EN 300 019 4.1 | ||||
Temperature range | -22º to +131º F • -30º to +55º C | ||||
Humidity | <95% non condensing | ||||
Dimension and weight | 30x24x12 in • 35 kgr | ||||
MTBF | >50,000 hours |
700/800,VHF & UHF Enterprise Fiber DAS Remote:
Specification | Value | ||||
---|---|---|---|---|---|
Fiber Optic | Single mode | ||||
WDM | Yes | ||||
Optical wavelengths | 1310 / 1550 nM | ||||
Operational bands | VHF + UHF or PS700 + FirstNet + PS800 | ||||
Number of band pass | One per band | ||||
Bandwidth | Full band | ||||
Number of optical ports | 1 for MU | ||||
Optical return loss | > 45dB | ||||
Number of RF ports | VHF + UHF: 1 for DL out and 1 for UL in; 700+Firstnet+800: 1 for service antenna | ||||
RF Input/Output Impedance | 50Ω | ||||
UL maxiumum input power | 0dBm | ||||
Manual Attenuator | 20dB in 1 dB steps +/- 0.5 dB | ||||
RF connectors | N (f ) | ||||
Optical connectors | FC / APC | ||||
Composite Output Power, DL | VHF: 24 dBm UHF: 30 dBm 700&800 (including FirstNet): 33 dBm per band |
||||
DL IMD and spurious generation | < -13dBm | ||||
Noise figure |
< 9dBm | ||||
Power Supply | See data sheet |
||||
Housing | IP67 / NEMA4X | ||||
Environmental | EN 300 019 4.1 | ||||
Temperature range | -22º to +131º F • -30º to +55º C | ||||
Humidity | < 95%="" non=""> | ||||
MTBF | > 50.000 hours |
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
Bi-Directional Amplifier (BDA) Solutions Brochure | Brochures | pdf | 1.50 MB | 02/11/2021 | |
NFBDA Series Enterprise DAS Series Remote 136-869MHz | Data Sheets | pdf | 0.21 MB | 03/04/2021 | |
NFBDA-EA-E4 Enterprise DAS Master 136-512MHz | Data Sheets | pdf | 0.21 MB | 03/04/2021 | |
NFBDA-x-EM4 Enterprise DAS Master 758-869 MHz | Data Sheets | pdf | 0.22 MB | 03/04/2021 | |
Notifier BBU Datasheet | Data Sheets | pdf | 0.20 MB | 03/04/2021 | |
NOTIFIER Remote Annunciator (with relays) Datasheet | Data Sheets | pdf | 0.19 MB | 03/04/2021 | |
Notifier Remote Annunciator Datasheet | Data Sheets | pdf | 0.19 MB | 03/04/2021 | |
Bi-Directional Amplifier Reference Guide | References | pdf | 0.12 MB | 02/11/2021 |