Honeywell Channelized Digital Class A and Class B BDAs are Digital signal boosters for In-Building 2-way Emergency Radio Communication Enhancement with relay outputs for (non NOTIFIER) Fire Alarm Panel connection.
Non Addressable Channelized Digital Class A and Class B BDAs are high gain, high power channel selective (Class A) or band-selective (Class B) signal boosters/bi- directional amplifiers that can be designed and customized to meet all public safety frequency band ranges in ERCES applications. It is intended to provide reliable two-way radio signal coverage inside buildings, tunnels and other structures.
The state-of-the-art DSP-based filter design combined with our industry leading band-pass duplexer filters deliver a reliable performance in even the most challenging RF environments. The product delivers high RF power with 5W rated amplifiers while maintaining the industry leading power efficiency and reliability.
The state-of-the-art design delivers superior reliability and excellent performance in a small, lightweight, and economical package. The all inclusive design includes NFPA, IFC and UL® compliant supervisory interfaces, AC power supply, Battery Charger and Dedicated Annunciator Panel, Channel and Band Selective, DSP Programmable Class A, Class B BDAs and power supplies.The DSP Programmable Class A, Class B BDAs and power supplies are designed to meet and exceed the published UL2524 2nd Edition
standard requirements (UL2524 2nd Edition listing pending) for Inbuilding 2-Way Emergency Radio Communication Enhancement Systems,NFPA and IBC/IFC standards compliance-making it the best choice for public safety and other mission critical applications.
Features & Benefits:
Specification | HON-BDA400-D5-1A | HON-BDA400-D5-1B | HON-BDA800-D5-1A | HON-BDA800-D5-1B | HON-BDA7800-D5-2A | HON-BDA7800-D5-2B |
---|---|---|---|---|---|---|
Frequency Range (Mhz) | DL: 406.1-512 UL: 402-512 |
DL: 406.1-512 UL: 402-512 |
DL: 851-862 UL: 806-817 |
DL: 851-862 UL: 806-817 |
UL1: 799-805 UL2: 806-817 DL1: 769-775 DL2: 851-862 |
UL1: 799-805 UL2: 806-817 DL1: 769-775 DL2: 851-862 |
FCC ID | 2AHPSB400M3A | 2AHPSB400M3B | 2AHPSB800M3A | 2AHPSB800M3B | 2AHVPSB7800M3A | 2AHVPSB7800M3B |
Amplifier Composite RF Output Power dBm (W), Max.*1 |
DL: 37dBm (5W) UL: 37dBm (5W) |
DL: 37dBm (5W) UL: 37dBm (5W) |
DL: 37dBm (5W) UL: 37dBm (5W) |
DL: 37dBm (5W) UL: 37dBm (5W) |
DL: 40dBm (10W) Combined 700+800MHz UL: 37dBm (5W) |
DL: 40dBm (10W) Combined 700+800MHz UL: 37dBm (5W) |
Duplexer Insertion Loss dB (typ. |
2.5–6 dB | 2.5–6 dB | <> | <> | <> | <> |
Gain and Power Ripple within the rated Passband dB (typ.) |
<>
|
|||||
Selectable Channel Bandwidth for Each Channel (kHz) |
12.5, 25 |
12.5, 25, 150, 250, 500 |
12.5, 25 |
12.5, 25, 150, 250, 500 |
12.5, 25 |
12.5, 25, 150, 250, 500 |
Channel Filter Capacity (Downlink + Uplink) |
32 + 32 | 64 + 64 | ||||
Selectable Channel Filter Latency / Group Delay Per Channel (μsec.) |
12, 20, 48 | |||||
Maximum System Gain (typ.) dB |
92
|
|||||
Gain Adjustment Attenuation Range in 1dB Steps (dB) |
0-35
|
|||||
Power Adjustment Range 1dB Steps(dB) |
0-15 | |||||
Intermodulation (IM3) |
<>
|
|||||
Amplifier Noise Figure |
<>
|
|||||
Maximum RF Power Input for Rated IM3 |
-20dBm | |||||
Absolute Maximum Input Power |
0dBm
|
|||||
Impedance W |
50
|
|||||
RF Connector Type | N-Female | |||||
Supply Voltage VDC |
28.5V DC
|
|||||
Power Consumption Under Maximum Load |
<>
|
<>
|
Warning: These devices are NOT CONSUMER devices. The devices are designed for installation by FCC LICENSEES and QUALIFIED INSTALLERS. You MUST have an FCC LICENSE or express consent of an FCC Licensee to operate this device. You MUST register Class B signal boosters (as defined in 47 CFR 90.219) online at www.fcc.gov/signal-boosters/registration. Unauthorized use may result in significant forfeiture penalties, including penalties in excess of $100,000 for each continuing violation.
Note: Changes or modifications not expressly approved by the Manufacturer, responsible for compliance, could void the user’s authority to operate the equipment.
Specification | HON-BDA400-D5-1A | HON-BDA400-D5-1B | HON-BDA800-D5-1A | HON-BDA800-D5-1B | HON-BDA7800-D5-2A | HON-BDA7800-D5-2B |
---|---|---|---|---|---|---|
Enclosure Environmental Rating | NEMA-4 (Type-4) | |||||
Dimensions (WxDxH) |
23.23”x8.32”x24” | 23.23”x8.32” x25.4” | ||||
Weight (With Duplexers) Typ. (lbs) |
<> | |||||
Enclosure Color | Red (RAL3000) | |||||
Operating Temperature °F (°C) | -22 to +140 (-30 to +60) | |||||
Recommended Operating Environment Temperature °F (°C) |
-14 to +86 (-10 to +30) |
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
Honeywell Channelized Digital Class A and Class B Bi-Directional Amplifiers | Data Sheets | pdf | 0.24 MB | 10/13/2020 |