Non-Addressable Enterprise Fiber DAS

HONBDA-A-EM4, HONBDA-D-EM4, HONBDA-EA-E4, HONBDA-A14-A, HONBDA-A7S-A, HONBDA-A7S-D, HONBDA-BTTY-ANN-3, HONBDA-BTTY-ANN-4, HONBDA-BTTY-100xxx

The Honeywell Enterprise Fiber DAS Master, Remote and BBU are UL2524 2nd Edition Listed for In-Building 2-way Emergency Radio Communication Enhancement with relay outputs for (non NOTIFIER) Fire Alarm Panel connection. Enterprise Fiber DAS supports Channel Selective, software programmable or adjustable bandwidths Master and Band selective remote

700/800 Fiber DAS Master + BBU and 700/800 Fiber DAS Remote + Remote Annunciator + BBU

Enterprise Fiber DAS Master:

  • Specifically designed for 700 MHz and 800 MHz, VHF,UHF - LMR and Public Safety Applications
  • No need of “Front End BDA” or “POI”, reduced infrastructure cost
  • Channelized
  • Programmable uplink squelch (per channel and time slot) for reduced UL noise contribution
  • Software programmable channel selective or band selective operation, suitable for highly congested RF environments
  • Centralized operation, single point of access
  • AGC per channel and time slot
  • Supports Over The Air (OTA) operation
  • Preserves BTS Rx sensitivity
  • Signal Booster functionality, TO MOBILE RF Port available
  • Country of Origin: USA
  • 3-year warranty
  •  IFC & NFPA compliance; UL2524 2nd Edition Listing

Enterprise Fiber DAS Remote:

  • Specifically designed for LMR Enterprise Applications
  • Field expandable
  • No need of “Front End BDA” or “POI”, reduced infrastructure cost
  • Band Selective
  • Country of Origin: USA
  • 3-year warranty
  • IFC & NFPA compliance; UL2524 2nd Edition Listing

Remote / External Annunciators:

  • NFPA Compliant
  • NEMA 4 Enclosure
  • LED alarm indicators
  • Model with Form C alarm relays or No relays
  • Works with BBU models
  • Quick connection with BBUs
  • IFC & NFPA compliance; UL2524 2nd Edition (Listing Pending)
  • Country of Origin: USA
  • 3-year warranty

Battery Backup Systems (BBU):

  • NFPA Compliant
  • Up to 24 hour version
  • AC Input, 24 Volt DC Output
  • NEMA-4 Rated BBU Enclosure
  • Up to 4 Annunciators may be connected to one BBU
  • Tamper Proof with Lock and Key Accessibility
  • Flush Wall Mounted Annunciators
  • IFC & NFPA compliance; UL2524 2nd Edition
  • Country of Origin: USA
  • 3-year warranty (excluding batteries)
  • Common Battery Backup Systems to support BDA, Fiber DAS Master/Remote

Specifications

700/800 Enterprise Fiber DAS Master:


Specification Value
Fiber Optic Single mode
WDM Yes
Optical wavelengths 1310 / 1550 nM
Operational bands  PS700, FirstNet, PS800
Number of channel filters 32 UL - 32 DL + 2 Bandwidth adjustable per band
Available channel fillter BW 150 KHz, 100 KHz, 75 KHz, , 62.5 KHz, 50 KHz, 37.5 KHz, 25 KHz & 12.5 KHz
Group delay 

Channel Selective 150KHz, 11.5S
Channel Selective 100KHz, 13.5S
Channel Selective 75KHz, 16.0S
Channel Selective 62.5KHz, 18.0S
Channel Selective 50KHz, 21.0S
Channel Selective 37.5KHz, 25.5S
Channel Selective 25KHz, 35.0S
Channel Selective 12.5KHz, 61.5S
or Band selective: 3.5 to 6.5S, depending on BWA

Supported Fiber Loss 5dBo max
Optical return loss >45dB
RF Input/Output Impedance  50Ω
Max Operational DL Input Power -35dBm
DL manual attenuator 20dB in 1dB steps
Maximum UL output power +24 dBm
UL IM and spurious generation <-13dBm
UL manual attenuator 20dB in 1dB steps
Overall Gain (Master + Remote) 80dB
RF connectors N(f )
Optical connectors  FC / APC
Number of Optical Ports 4
Noise figure <9dB
AC Supply 110/220 VAC 50/60Hz
Power consumption 80W
DC Supply Optional, 24 - 48 VDC
Housing IP67 / NEMA4X
Environmental EN 300 019 4.1
Temperature range -22º to +131º F • -30º to +55º C
Humidity <95% non condensing
Dimension and weight See data sheet
MTBF >50,000 hours

VHF & UHF Enterprise Fiber DAS Master:


Specification Value
Fiber Optic Single mode
WDM Yes
Optical wavelengths 1310 / 1550 nM
Operational bands 136 - 174 MHz & 450 - 512 MHz
Number of channel filters
32 UL - 32 DL + 2 Bandwidth adjustable per band
Available channel filter BW 150 KHz, 100 KHz, 75 KHz, , 62.5 KHz, 50 KHz, 37.5 KHz, 25 KHz & 12.5 KHz
Group delay Channel Selective 150KHz, 11.5S
Channel Selective 100KHz, 13.5S
Channel Selective 75KHz, 16.0S
Channel Selective 62.5KHz, 18.0S
Channel Selective 50KHz, 21.0S
Channel Selective 37.5KHz, 25.5S
Channel Selective 25KHz, 35.0S
Channel Selective 12.5KHz, 61.5S
or Band selective: 3.5 to 6.5S, depending on BWA
Supported Fiber Loss 5 dBo max
Optical return loss >45dB
RF Input/Output Impedance 50Ω
Max Operational DL Input Power -35dBm
DL manual attenuator 20dB in 1dB steps
Maximum UL output power* +24 dBm per band
UL IM and spurious generation <-13dBm
UL manual attenuator 20dB in 1dB steps
Overall Gain (Master + Remote)* 80dB
RF connectors N(f )
Optical connectors FC / APC
Number of optical ports 4
Noise figure
<9dB
Power Supply 110VAC 60Hz & +24/-48VDC
Power consumption 100W
Housing IP67 / NEMA4X
Environmental EN 300 019 4.1
Temperature range -22º to +131º F • -30º to +55º C
Humidity <95% non condensing
Dimension and weight 30x24x12 in • 35 kgr
MTBF >50,000 hours

700/800,VHF & UHF Enterprise Fiber DAS Remote:


Specification Value
Fiber Optic Single mode
WDM Yes
Optical wavelengths 1310 / 1550 nM
Operational bands VHF + UHF or PS700 + FirstNet + PS800
Number of band pass One per band
Bandwidth Full band
Number of optical ports 1 for MU
Optical return loss > 45dB
Number of RF ports VHF + UHF: 1 for DL out and 1 for UL in; 700+Firstnet+800: 1 for service antenna
RF Input/Output Impedance 50Ω
UL maxiumum input power 0dBm
Manual Attenuator 20dB in 1 dB steps +/- 0.5 dB
RF connectors N (f )
Optical connectors FC / APC
Composite Output Power, DL VHF: 24 dBm
UHF: 30 dBm
700&800 (including FirstNet): 33 dBm per band
DL IMD and spurious generation <-13dBm
Noise figure
<9dBm
Power Supply See data sheet
Housing IP67 / NEMA4X
Environmental EN 300 019 4.1
Temperature range -22º to +131º F • -30º to +55º C
Humidity < 95% non condensing
MTBF > 50.000 hours

Agency Listings

  • NFPA Compliance
  • IFC Compliance
  • FCC
  • UL2524 2nd Edition Listing

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 1.50 MB 02/11/2021
Data Sheets pdf | 0.20 MB 03/04/2021
Data Sheets pdf | 0.20 MB 03/04/2021
Data Sheets pdf | 0.21 MB 03/04/2021
Data Sheets pdf | 0.20 MB 03/04/2021
Data Sheets pdf | 0.19 MB 03/04/2021
Data Sheets pdf | 0.19 MB 03/04/2021
References pdf | 0.12 MB 02/11/2021

Media & Visuals

NOTIFIER BDA

NOTIFIER BDA Video