Fiber DAS

HONBDA-A, HONBDA-D, HONBDA-R, HONBDA-M, HONBDA-BTTY

Fiplex by Honeywell Enterprise Fiber DAS Master, Remote and BBU are UL2524 2nd Edition Listed for In-Building 2-way Emergency Radio Communication Enhancement, BBU with option to install NOTIFIER monitor module in field for NOTIFIER Fire alarm panel connection or use relay outputs for (non NOTIFIER) Fire Alarm Panel connection. Enterprise Fiber DAS supports Channel Selective, software programmable or adjustable bandwidths Master and Band selective remote.

Public Safety Centric DAS 700 + 800

  • Specifically designed for 700 MHz and 800 MHz, LMR and Public
  • Safety Applications
  • No need of “Front End BDA” or “POI”, reduced infrastructure cost
  • Channelized
  • Programmable uplink squelch (per channel and time slot) for reduced UL noise contribution
  • Software programmable channel selective or band selective operation, suitable for highly congested RF environments
  • Centralized operation, single point of access
  • AGC per channel and time slot
  • Supports Over-the-Air (OTA) operation
  • Fiber Optic Redundancy features (optional)
  • Preserves the far end communications and protects BTS Rx sensitivity

Public Safety Centric DAS VHF – UHF

  • Specifically designed for LMR and Public Safety Applications
  • Redundancy features
  • Field expandable
  • No need of “Front End BDA” or “POI”, reduced infrastructure cost
  • Channelized
  • Programmable uplink squelch (per channel and time slot) for reduced UL noise contribution
  • Software programmable channel selective or band selective operation, suitable for highly congested RF environments
  • Centralized operation, single point of access
  • AGC per channel and time slot
  • Supports Over-the-Air (OTA) operation
  • NFPA Compliant
  • Preserves the far end communications and protects BTS Rx sensitivity

Small DAS

  • Small DAS system with one Master-Remote and two Remotes
  • Master-Remote unit is a mix of DAS Master and DAS Remote, has “to mobiles” output
  • Specifically designed for 700MHz and 800MHz, LMR and Public Safety Applications
  • No need of “Front End BDA” or “POI”, reduced infrastructure cost Channelized
  • Programmable uplink squelch (per channel and time slot) for reduced UL noise contribution, protects BTS Rx sensitivity
  • Software programmable channel selective or band selective operation, suitable for highly congested RF environments
  • Centralized operation, single point of access
  • AGC per channel and time slot, preserves the far end communications

Remote / External Annunciators:

  • NFPA Compliant
  • LED alarm indicators
  • Model with Form C alarm relays or No relays
  • Works with BBU models
  • Quick connection with BBUs
  • IFC & NFPA compliance; UL2524 2nd Edition
  • Country of Origin: USA
  • 3-year warranty

Battery Backup Systems (BBU):

  • NFPA Compliant
  • Up to 24 hour version for 2W and 12 hour for 5W
  • AC Input, 24 Volt DC Output
  • NEMA-4 Rated BBU Enclosure
  • Up to 4 Annunciators may be connected to one BBU
  • Tamper Proof with Lock and Key Accessibility
  • IFC & NFPA compliance; UL2524 2nd Edition
  • Country of Origin: USA
  • 3-year warranty (excluding batteries)
  • Common Battery Backup Systems to support BDA, Fiber DAS Master/Remote

Specifications

Public Safety Centric DAS VHF UHF:


Specification Value
Fiber Optic Single mode
WDM Yes
Optical wavelengths 1310 / 1550 nM
Operational bands  136 - 174 MHz & 450 - 512 MHz
Number of channel filters 64 channels + 4 Bandwidth Adjustable per band
Available channel fillter BW 100KHz, 75KHz, 62.5KHz, 50KHz, 37.5KHz, 25KHz & 12.5KHz
Group delay 
  • Channel Selective 100KHz, 12.6µS
  • Channel Selective 75KHz, 14.9µS
  • Channel Selective 62.5KHz, 16.8µS
  • Channel Selective 50KHz, 19.6µS
  • Channel Selective 37.5KHz, 24.1µS
  • Channel Selective 25KHz, 33.4µS
  • Channel Selective 12.5KHz, 62.1µS
  • or Band selective: 3.5 to 6.5µS, depending on BWA
Supported Fiber Loss  20dBo max.
Optical Connectors LC /APC compatible with LC/UPC
Optical return loss >45dB
RF Input/Output Impedance  50Ω
RF Connectors N(f )
Overall Gain (Master + Remote)* 85dB regardless fiber length  
Noise Figure <9dB
DL Manual Attenuator 20dB in 1dB steps
Maximum UL Output Power *  +24 dBm per band
UL IM and Spurious Generation < -13dBm
UL Manual Attenuator 20dB in 1dB steps
Max Operational DL Input Power  -35dBm
Number of Optical Ports 8
Power Supply 110VAC 60Hz or +24VDC
Power Consumption (Master Unit) 70 W
Housing NEMA4
Environmental Optional, 24 - 48 VDEN 300 019 4.1
Temperature range -22º to +131º F • -30º to +55º C
Humidity <95% non-condensing
Dimensions

Cabinet Type “C”: 27.2 x 20 x 9 in (690.88 x 508 x 228.6 mm)
Cabinet Type “E”: 30 x 24 x 12 in (762 x 609.6 x 304.8 mm)

MTBF <50,000 hours
Dimension and weight See data sheet
MTBF >50,000 hours

Public Safety Centric DAS 700 + 800:


Specification Value
Fiber Optic Single mode
WDM Yes
Optical wavelengths 1310 / 1550 nM
Operational bands PS700, FirstNet™, PS800
Number of channel filters
64 channels + 4 Bandwidth Adjustable per band
Available channel filter BW 150 KHz, 100 KHz, 75 KHz, 62.5 KHz, 50 KHz, 37.5 KHz, 25 KHz & 12.5 KHz
Group delay
  • Channel Selective 150KHz, 11.5µS
  • Channel Selective 100KHz, 13.5µS
  • Channel Selective 75KHz, 16.0µS
  • Channel Selective 62.5KHz, 18.0µS
  • Channel Selective 50KHz, 21.0µS
  • Channel Selective 37.5KHz, 25.5µS
  • Channel Selective 25KHz, 35.0µS
  • Channel Selective 12.5KHz, 61.5µS
  • or Band selective: 3.5 to 6.5µS, depending on BWA
Supported Fiber Loss 20dBo max.
Optical Connectors LC /APC compatible with LC/UPC
Optical return loss >45dB
RF Input/Output Impedance 50Ω
RF Connectors N(f ) 
Overall Gain (Master + Remote)* 85dB regardless fiber length
Noise Figure  <9dB
DL Manual Attenuator DL Manual Attenuator
Maximum UL Output Power * +24 dBm per band
UL IM and Spurious Generation  < -13dBm
UL Manual Attenuator UL Manual Attenuator
Max Operational DL Input Power Max Operational DL Input Power
Number of optical ports 8
Power Supply 110VAC 60Hz or +24VDC
Power Consumption (Master Unit) 70 W 
Housing NEMA4
Environmental EN 300 019 4.1 
Temperature range -22º to +131º F • -30º to +55º C
Humidity <95% non-condensing 
Dimension and weight See Table 1
MTBF >50,000 hours

Agency Listings

  • NFPA Compliance
  • IFC Compliance
  • FCC
  • UL2524 2nd Edition Listing

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.49 MB 02/01/2023
Data Sheets pdf | 0.15 MB 01/26/2023
Data Sheets pdf | 0.31 MB 01/26/2023
Data Sheets pdf | 0.15 MB 01/26/2023
Data Sheets pdf | 0.19 MB 01/26/2023
Data Sheets pdf | 0.21 MB 01/26/2023
Data Sheets pdf | 0.15 MB 01/26/2023
Data Sheets pdf | 0.23 MB 01/26/2023
Data Sheets pdf | 0.25 MB 01/26/2023
Data Sheets pdf | 0.22 MB 01/26/2023
Data Sheets pdf | 0.28 MB 01/26/2023
Data Sheets zip | 9.49 MB 02/01/2023
Data Sheets pdf | 0.08 MB 01/26/2023
Data Sheets pdf | 0.24 MB 02/11/2021
Data Sheets pdf | 0.25 MB 02/11/2021
Data Sheets pdf | 0.17 MB 01/26/2023
References pdf | 0.08 MB 02/01/2023

Media & Visuals

NOTIFIER BDA Video