1. Browse All Categories
  2. Fire Alarm Peripheral Devices
  3. FireWarden Series
  4. FireWarden 200 Series Photoelectric Smoke Detectors

FireWarden 200 Series Photoelectric Smoke Detectors

NP-200, NP-200R, NP-200T

The NP-200 Series addressable, low-profile plug-in photoelectric detectors use a state-of-the-art photoelectric sensing chamber with communications to provide open area protection

Our photoelectric detector’s unique optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources. Intelligent (addressable) detectors include point ID capability that enable each detector address to be set with rotary address switches to provide exact detector locations. The sensitivity can be programmed using the control panel software to suit the environment. In addition, detector sensitivity is continually monitored and reported to the panel.

Features & Benefits:

  • Sleek, low-profile design
  • Available in both Bright White (for new installations) and Ivory (for legacy installations)
  • Photoelectric smoke detection
  • Analog communications
  • Low standby current
  • Rotary address switches
  • Dual LEDs for 360° visibility

Specifications

  • NP-200/NP-200-IV - Photoelectric smoke detection
    • Operating temperature: 32°F to 120°F (0°C to 49°C)
  • NP-200T/NP-200T-IV - Photoelectric smoke detection with thermal detection
    • Operating temperature: 32°F to 100°F (0°C to 38°C)
  • NP-200R/NP-200R-IV - Photoelectric detection suitable for use with DNR(W) duct smoke detectors
    • Operating temperature: 32°F to 120°F (0°C to 49°C)
  • NP-200, NP-200T, NP-200R: Available in Bright White, compatible with FlashScan® protocol systems
  • NP-200-IV, NP-200T-IV, NP-200R-IV: Available in Ivory, compatible with FlashScan® and CLIP protocol systems

Listings:

  • UL

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.26 MB 09/04/2019