Honeywell CLSS Checkpoint Hub

CPH-N
Portable Gateway for Notifier Onyx Series.

CLSS CheckPoint Hub is Honeywell Fire’s portable gateway for a temporary connection* to a Honeywell fire system panel, serving as a portal between the panel, Cloud and peripheral devices. The CheckPoint Hub enables accurate inventory of connected system devices from one panel or a network of panels and data transmission to the Connected Life Safety Services (CLSS) Cloud.

Features & Benefits:

  • Connects directly to NOTIFIER Fire Alarm Control Panels or a network of NOTIFIER FACPs
  • Easy connection between Checkpoint Hub and CLSS CheckPoint mobile application
  • BlueTooth pairing with FACP for Gateway Configuration and FACP Control
  • Connects to RJ45 and Notifier Universal Protocol ports
  • Wireless or Wired Connection from Gateway to CLSS Cloud

Compatibility:

Notifier Onyx Series 9th and 10th Edition, firmware version 27 and higher.

Specifications

Power Requirements

  • Nominal voltage range Consumes 12V to 32V DC from the panel or from an external power source
  • Current - the power requirement varies with the number of interfaces used
  • Typical current consumption: 0.1A at 24V (with wireless connection)
  • Peak load: 0.25A at 24V

Room Conditions

  • Temperature -10°C to 60°C (14°F to 140°F)
  • Relative humidity 1% to 94% Non-condensing

Wireless Transmitter Specifications

  • VBAT = 3.6V
  • Ambient temperature = 25° C
  • Output power @module RF antenna port
  • Target Power that Meets Spectrum Mask and EVM Compliance Dimensions
  • Enclosure Dimensions: 260.03mm L x 203.2mm W x 95.25mm D (10.25” L x 8” x 3.75”)

Standards and Codes

  • UL Listed: Pending
  • FCC ID: PV3CGWMBB

CE Certification Meeting

  • EMC Directive 2014/30/EU
  • Low Voltage Directive (LVD) 2014/35/EU
  • Radio Equipment Directive 2014/53/EU
  • RoHS Directive 2011/65/EU
  • WEEE Directive 2012/19/EU

The Gateway is designed to meet Additional National Requirements: EFSG [BRE, AFNOR/CNPP, and VdS], Incert, SBSC, EMEA, and EAC

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.08 MB 02/20/2020