NFC-RPU

NFC-RPU
Optional Remote Page Unit comptabile with First Command system

Optional Remote Page Unit that is compatible with the NFC-50/100(E) Emergency Voice Evacuation panel for fire protection applications. Allows for extending the NFC-50/100(E) display and control to remote locations within a building. For applications that require remote All Call live paging or to activate one of the pre-recorded messages over all speaker circuits. Can house a module that can be activated for HVAC shutdown or other control requirements

Features & Benefits:

  • Provides messaging status and control of the NFC-50/100(E) primary operator console.
  • Modular design for maximum system flexibility and easy expansion.
  • Supports both Class A (Style Z) and Class B (Style Y) wiring.
  • A maximum of eight NFC-RPUs can be connected to an NFC-50/100(E) primary operating console.
  • Built-in microphone with push-to-talk feature that can be used for ALL CALL paging.
  • Up to fourteen programmable messaging functions that can be activated over speaker zones remotely.
  • Sturdy cabinet design with a keyed lock to prevent unauthorized access. Optional thumb lock available.
  • Simple and straightforward user interface.
  • Additional 9th button can be used to activate an optional monitor module installed inside the cabinet for applications such as HVAC shutdown.

Specifications

  • For applications that require remote All Call live paging or to activate one of the pre-recorded messages over all speaker circuits.
  • Can house a module that can be activated for HVAC shutdown or other control requirements.
  • Built in microphone, 14 programmable messages

Listings:

  • UL Listed S635
  • CSFM: 6912-0028:0268
  • FDNY: COA #6163
  • UL 864

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.18 MB 06/10/2019