Hyperspike TCPA-10 Series Loudspeakers

HYPERSPIKE TCPA-10 UL 1480 C1D2 - RED,HYPERSPIKE TCPA-10 UL 1480 C1D2 - GRAY,HYPERSPIKE TCPA-10 UL 1480 C1D2 - BLACK,HYPERSPIKE TCPA-10 UL 1480 C1D2 - WHITE,HYPERSPIKE TCPA-10 UL1480 C1D2 4OHM-RED,HYPERSPIKE TCPA-10 UL1480 C1D2 4OHM-GRY,HYPERSPIKE TCPA-10 UL1480 C1D2 4OHM-BLK,HYPERSPIKE TCPA-10 UL1480 C1D2 4OHM-WHT,HYPERSPIKE TCPA-10 UL1480 C1D2 8OHM-RED,HYPERSPIKE TCPA-10 UL1480 C1D2 8OHM-GRY,HYPERSPIKE TCPA-10 UL1480 C1D2 8OHM-BLK,HYPERSPIKE TCPA-10 UL1480 C1D2 8OHM-WHT
The Hyperspike TCPA-10 Series offers best-in-industry voice quality and intelligibility, combined with sharp and high impact tone capability, making it the right choice for ensuring critical messages are heard and understood.
 

The HyperSpike® TCPA-10 is engineered to cut through high ambient indoor and outdoor environments with clear and authoritative audio signals and voice notification. The five power settings have been designed to interface with industry standard amplification, and 90° wide acoustic beam makes it an ideal notification tool for indoor and outdoor areas.

The optional dual mount system creates a 180° wide beam that is ideal for outdoor perimeter use. The TCPA-10 best-in-class acoustic coverage allows for fewer units to be installed in large indoor and outdoor areas, lowering installation and long-term maintenance costs while improving intelligibility and aesthetics. 

Applications:
-Emergency Notification
-Paging and General Notification
-Campus Communications
-Manufacturing Facilities
-Fire & Life Safety
-Warehouses
-Corporate Campuses
-Airports/Airport Hangars
-Arenas/Stadiums
-Outdoor Spaces/Green Areas/Parking Lots

Features and Benefits:

  • UL 1480 Listed and CID2 Certified
  • ULC S541/CSA C22.2 No. 205 and No. 213
  • Ideal for high ambient environments
  • Significant reduction in installation costs
  • Highly intelligible voice communication (STI = Excellent)
  • Distributed Audio, Direct Drive and POE/Addressable configurations
  • Lightweight at 9 lbs
  • Usable range at 80dB up to 1,040ft

Specifications

  • Voice paging and tone signaling loudspeaker shall be Ultra Electronics Model HYPERSPIKE TCPA-10 UL 1480 C1D2 - RED, HYPERSPIKE TCPA-10 UL 1480 C1D2 - GRAY, HYPERSPIKE TCPA-10 UL 1480 C1D2 - BLACK, HYPERSPIKE TCPA-10 UL 1480 C1D2 - WHITE, HYPERSPIKE TCPA-10 UL1480 C1D2 4OHM-RED, HYPERSPIKE TCPA-10 UL1480 C1D2 4OHM-GRY, HYPERSPIKE TCPA-10 UL1480 C1D2 4OHM-BLK, HYPERSPIKE TCPA-10 UL1480 C1D2 4OHM-WHT, HYPERSPIKE TCPA-10 UL1480 C1D2 8OHM-RED, HYPERSPIKE TCPA-10 UL1480 C1D2 8OHM-GRY, HYPERSPIKE TCPA-10 UL1480 C1D2 8OHM-BLK, HYPERSPIKE TCPA-10 UL1480 C1D2 8OHM-WHT
  • Unit shall be UL1480-F Listed and Class I Division 2 certified, weather resistant and constructed of rugged 5VA rated, UV resistant ABS plastic
  • The loudspeaker shall be able to operate within any ambient temperature environment ranging from -40°C to 60°C
  • The speaker shall have a sensitivity of 112dB when measured at 1m (AVG 400-4,000Hz) and a beamwidth of 90° (-6dB at 1kHz)
  • Model shall be a non-re-entrant compression loaded transducer with a 3” polymide diaphragm and power handling of 45W continuous
  • The coil shall be a nominal 8 ohm impedance and ferro-fluid shall surround the coil to optimize heat dissipation
  • When applicable, transformer power settings shall be selectable and include 100V: 45W, 32W, 24W, 16W, 8W; 70V: 24W, 16W, 12W, 8W, 4W; 25V: 3W, 2W, 1.5W, 1W, 0.5W
  • Speaker shall contain in-line capacitor to allow DC supervision of wiring and be supplied with three feet of conduit with flying leads
  • Frequency response shall be 375Hz – 15kHz
  • Dimensions shall be 10.1”H x 10.1”W x 11.3”D

Resources

Basket Size :
0 MB out of 50 MB

Media & Visuals

Basket Size :
0 MB out of 50 MB