Intelligent Monitor Modules

NMM-100, NMM-100P, NZM-100,NDM-100
Intelligent monitor modules for NOTIFIER's FireWarden.

NOTIFIER offers a variety of intelligent monitor modules for diverse applications. Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors (NZM-100).

Features & Benefits:

  • Built-in type identification automatically identifies this device as a monitor module to the control panel
  • SEMS screws with clamping plates for ease of wiring Direct-dial entry of address: 01 – 99
  • LED indication for normal or off normal indication

NMM-100 Monitor Module

  • Class A supervised wiring to the monitored device

NMM-100P Mini Monitor Module

  • Class B supervised wiring to the monitored device
  • Smaller size fits inside devices or junction boxes

NZM-100 Zone Interface Monitor Module

  • Transmits the status of one zone of 2-wire detectors to the fire alarm control panel
  • Status conditions are reported as normal, open, or alarm

NDM-100 Dual Monitor Module

  • Monitors two separate Class B circuits

Specifications

  • Temperature Range: 32°F to 120°F (0°C to 49°C)
  • Normal Operating Voltage: 15 to 32 VDC

NMM-100:

  • Maximum Current Draw: 5.0 mA (LED on)
  • EOL Resistance: 47K Ohms

NMM-100P:

  • Operating Current: 350 μA max., 1 communication every 5 seconds, 47K EOL resistor; 600 μA max. (Communicating, IDC shorted)
  • EOL resistance: 47K Ohms

NZM-100:

  • Maximum Current Draw: 5.1 mA (LED on)
  • EOL Resistance: 3.9K Ohms

NDM-100:

  • Maximum Current Draw: 6.4 mA (LED on)
  • EOL Resistance: 47K Ohms

Listings:

  • UL: S635
  • FM Approved
  • CSFM: 7300-0028:0230 (NMM-100, NMM-100P, NZM-100); 7300-0028:0237 (NDM-100)
  • MEA: 72-01-E Vol. 2 (NMM-100, NMM-100P, NZM-100); 227-03-E Vol. 3 (NDM-100)

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.24 MB 06/10/2019